Connections, quick exchange kit, and strain relief for triflex® R

The importance of strain relief within energy chains can be over looked but ensuring the correct strain relief is used is essential. 
There are a variety of different types of strain relief and it will depend on the application, size and type of energy chain being used. 
In order to keep the cables secure in the energy chain also eliminates the chances of the cables cork screwing within the chains. 

Would you like more information about triflex® or strain relief options? Our experts will be happy to get in touch with you.
 
Contact an expert!
strain relief on triflex

Heavy duty connection

Heavy-duty connection for Axis 6 clamp

  • For cables with large cross sections
  • For heavy hydraulic hoses
  • Double C-profile for fastening CFX clamps
  • CFX clamps are not included in delivery
Buy now!
Heavy duty connection for Axis 6
Heavy duty connection 3D drawing
triflex R 3D heavy duty connection Note: standard clamp bracket diameter is 30 mm. 32 mm and 34 mm available upon request.

Heavy duty connection - with radius support

for Axis 6 clamp

  • Radius support provides additional stability and safety
  • For cables with large cross sections
  • For heavy hydraulic hoses
  • Double C-profile for fastening CFX clamps
  • CFX clamps are not included in delivery
Buy now!
Heavy duty connection - with radius support
triflex R heavy duty connection with radius support, 3D
triflex R heavy duty connection with radius support, technical Note: standard clamp bracket diameter is 30 mm. 32 mm and 34 mm available upon request.

Compact connections with strain relief

for Axis 6 clamp

  • With strain relief for cables and hoses
  • Safe and simple securing of the cables with cable ties
  • Various adjustment options
Buy now!
Compact bracket with strain relief
triflex R compact connection with strain relief, 3D
triflex R compact connection with strain relief, technical Note: standard clamp bracket diameter is 30 mm. 32 mm and 34 mm available upon request.

Compact connections without strain relief

for Axis 6 clamp

  • Without strain relief
  • Space-saving
  • Various infinite adjustment options
Buy now!
Compact bracket connection without strain relief
triflex R compact connection without strain relief, 3D
triflex R compact connection without strain relief, technical Note: standard clamp bracket diameter is 30 mm. 32 mm and 34 mm available upon request.

Quick exchange kit

for Axis 6 clamp

  • Exchange in seconds
  • One-time-only alignment
  • No repeat alignment required when a readychain® is replaced
  • triflex® readychain® can be replaced without tools
Buy now!
triflex R quick exchange kit
triflex R quick exchange kit
triflex R quick exchange kit technical drawing Note: standard clamp bracket diameter is 30 mm. 32 mm and 34 mm available upon request.

Clamp for Axis 6

For fastening the various connections

  • An axis diameter (Ø 30 mm) for all robots
  • Easy and fast assembly
  • Ensures spacing between the e-chain® and robots
  • Attachment option for heavy-duty connection, compact connection, and quick exchange kit
Buy now!
Clamp for Axis 6
Axis 6 clamp drawing
Axis 6 clamp animation

Strain reliefs (only for TRC/TRE)

Secure mounting of large cross sections with igus® standard Chainfix clamps

  • For cables with large cross sections for such applications as welding or heavy hydraulic hoses
  • Double C-profiles for igus® CFX clips
  • Robust strain relief for difficult applications
  • igus® chainfix clamps made of stainless steel or steel can be used
Find out more
TRE

chainfix clamps, incl. bottom saddles

  • Three variants available for each size
  • Can be adjusted multi-axially for optimum positioning
  • Suits all additional axles: Ø 30 mm, Ø 32 mm, Ø 34 mm
  • chainfix clamps reliably absorb push and tensile forces even with larger cable diameters
  • Specifically recommended when using solid welding cables and rigid hydraulic hoses
  • For use with heavy-duty connection TR.XX.20 / TR.XX.23 and quick release unit TR.XX.22
chainfix