For use on the first or last chain link
For low space requirements
Accessory for igus® e-chain system®
Easy to assemble, completely without screws
The number "n" depends on the selection of the cables (diameter, type) and available space
Part No. strain relief separator | For series | Number of teeth | Width | Width of crossbar | Minimum distance | Max. cable diameter Ø | |
---|---|---|---|---|---|---|---|
Dim. A [mm] | Dim. B [mm] | Dimension C li / re [mm] | Dim. D [mm] | ||||
21.1.Z | 1400/1500 | 2 | 10 | 4 | - | 6 | Enquiries |
2020.Z | 2400/2500 | 2 | 10 | 4 | - | 6 | Enquiries |
2020.ZR | 2450/2480 | 2 | 10 | 4 | - | 6 | Enquiries |
262.Z | 2600/2700 | 3 | 10 | 4 | - | 6 | Enquiries |
301.Z | 3400/3500 | 3 | 18 | 4 | - | 14 | Enquiries |
34501.Z | 3450/3800 | 3 | 14 | 4 | - | 10 | Enquiries |
1585.01.Z | R157/R158 | 3 | 22 | 4 | - | 18 | Enquiries |
1685.01.Z | R167/R168 | 4 | 22 | 4 | - | 18 | Enquiries |
481.ZR | R48 | 2 | 10 | 3,5 | 10 | 6,5 | Enquiries |
T2103.Z | 210 | 2 | 8 | 4 | 13 | 4 | Enquiries |
T2103.Z | E4.21 | 2 | 8 | 4 | 13 | 4 | Enquiries |
28.Z | E4.28 | 2 | 10 | 4 | - | 8 | Enquiries |
28.ZT | R4.28 | 2 | 10 | 4 | - | 8 | Enquiries |
48.Z | E4.48L | 2 | 14 | 4,5 | 8 | 20 | Enquiries |
48.ZS | E4.48L | 2 | 14 | 4,5 | 8 | 20 | Enquiries |
E6.29.02.Z | E6.29/T3.29 | 2 | 8 | 4 | 12 | 4 | Enquiries |
E6.35.02.Z | E6.35 | 3 | 8 | 4 | 12 | 4 | Enquiries |
E6.40.02.Z | E6.40 | 3 | 13 | 4 | - | 8 | Enquiries |
1400/1500
E2/000 e-chains® |
|
unassembled | 21.1.Z |
Assembled | 21.1.Z.1 |
R157/R158
E2 e-tube |
|
unassembled | 1585.01.Z |
Assembled | 1586.01.Z |
2400/2500
E2/000 e-chains® |
|
unassembled | 2020.Z |
Assembled | 2120.Z |
R167/R168
E2 e-tube |
|
unassembled | 1685.01.Z |
Assembled | 1686.01.Z |
2450/2480
E2/000 e-tube |
|
unassembled | 2020.ZR |
Assembled | 2120.ZR |
R48
E2 e-tube |
|
unassembled | 481.ZR |
Assembled | 482.ZR |
2600/2700
E2/000 e-chains® |
|
unassembled | 262.Z |
Assembled | 263.Z |
E6.29
E6 e-chains® |
|
unassembled | E6.29.02.Z |
Assembled | E6.29.12.Z |
3400/3500
E2/000 e-chains® |
|
unassembled | 301.Z |
Assembled | 311.Z |
T3.29
T3 e-chains® |
|
unassembled | E6.29.02.Z |
Assembled | E6.29.12.Z |
3450/3480
E2/000 e-chains® |
|
unassembled | 34501.Z |
Assembled | 34511.Z |
E6.35
E6 e-chains® |
|
unassembled | E6.35.02.Z |
Assembled | E6.35.12.Z |
E4.21
E4.1 e-chains® |
|
unassembled | T2103.Z |
Assembled | T2113.Z |
E6.40/E61.40 E6 e-chains® |
|
unassembled | E6.40.02.Z |
assembled | E6.40.12.Z |
R4.28 R4.1 e-tubes |
|
unassembled | 28.ZT |
Assembled | 28.ZT.1 |
E4.28 E4.1 e-chains® |
|
unassembled | 28.Z |
Assembled | 28.Z.1 |
E4.48L E4.1L e-chain® |
|
unassembled | 48.Z |
assembled | 48.Z.1 |
E4.48L E4.1L e-chain® |
|
unassembled | 48.ZS |
assembled | 48.ZS.1 |