The guidelok slimline F in 6 meter lifting height
In this application, a
guidelok slimline (GLSL-F) was installed on a storage and retrieval unit at a stroke height of 6 metres. The storage and retrieval unit from IMA Klessmann GMbH in cooperation with Mlog travels at 3 m/s and 2.5 m² in the lane and at 3 m/s and 3 m² in the lift. This means that the possible dynamic values for the guidelok slimline F are far from being exhausted, as accelerations of up to 10 m/s² and speeds of up to 7 m/s are possible with the energy chain.
Additional customers benefits:
Quick and easy assembly
Lightweight
Significant cost saving
Absolute functional reliability even at high speeds and accelerations
No knocking of the energy chain: Significant noise minimisation
Energy, data and all kinds of media can be safely guided