Dimensions and technical data RX e-tubes

Supply and measurement table

System RX - novel, extremely chip-proof e-tubes
Snap-open along the outer radius
SeriesInner height
Hi [mm]
Inner width
Bi [mm]
Outer width
Ba [mm]
Outer height
ha [mm]
Bending radius
R [mm]
unsupported lengths
max. [m]
RX3226/428098,45680 - 1501,7
RX4032/5210012370100 - 3001,8
RX4835/62120147,684120 - 1502,1
RX5641/73140172,2981402,3

Technical data - RX e-tubes

 
Speed max. FLG / acceleration max. FLG(1)max. 10 [m/s] / max. 100 [m/s2]
Flammability class, igumid GVDE 0304 IIC UL94 HB
Material - rated temperature °Cigumid G / -40° up to +100° C
Speed max. FLB / Acceleration max. FLB(2)max. 3 [m/s] / max. 6 [m/s2]
(1) FLG = unsupported with straight upper run
(2)FLB = self-supporting with permitted sag

Overview of installation types, maximum travels - RX e-tubes

 
Series
e-tube
Unsupported
application
Hanging
applications
Upright
application
Side-mounted
unsupported
Circular
application
Zick-Zack
application
RX32≤ 1,20 mUpon requestUpon requestUpon request-Upon request
RX40≤ 1,50 mUpon requestUpon requestUpon request-Upon request
RX48≤ 1,80 mUpon requestUpon requestUpon request-Upon request
RX56≤ 2,00 mUpon requestUpon requestUpon request-Upon request