Solution
For the travel of 670 metres, the heavy duty
rol e-chain® of the 5050RHD series is used. It is specially designed for long travels and high pollution. The maintenance-free roller design reduces push/pull forces by up to 75% compared to standard energy chains. In addition, wear is reduced and a higher fill weight is made possible.
The chainflex® cable of the series
CRCRANE is used as electrical cable. This medium voltage cable for voltages up to 6/10KV has been specially designed for long travels for e.g. on crane and conveyor systems.
The igus® smart plastics module
iSense EC.P was intended for permanent monitoring of the plant.
The system includes an intelligent sensor system for monitoring the pull/push forces, which can be used for an emergency shutdown in the event of increased forces.
The energy chain system is operated in an enclosed guide trough with a roof, developed individually for the customer. This acts reliably and continuously against dirt and weathering effects.
The installation was organised directly by igus India and carried out by a local, qualified service partner. The joint commissioning then took place after acceptance and approval of the energy chain system by one of the numerous igus supervisors.
The system has been operating smoothly and reliably ever since. Mission accomplished.