e-spool® compact - spring driven cable drum without slip ring

The compact e-spools for 2m and 4m extension are optimised for small installation spaces with smaller linear chains and twisterbands for a wide range of applications. Interference-free transmission and flexible filling.
 
  • Different media (power, data, fibre optic cable, air, liquids) can be combined in one system
  • Energy supply in all directions
  • Cables can be retrospectively added or changed
  • Space-saving and virtually "invisible"
  • Very lightweight design (SP1.240 series made from aluminium)
  • Maximum extension and retraction speed 1m/s
  • Extra lightweight aluminium structure
Typical application areas: 
manual workstations, workstations, assembly lines, small telescope applications
Contact an expert
e-spool compact

Dynamic parameters

Max. speed1m/s
max. acceleration2m/s2
Max. lateral speed1m/s
Max. lateral acceleration1 m/s2 (radial)
0.25 m/s2(axial)

Part no. Expansion length Weight
[mm] [kg]
Usually shipped within 4 weeks SP1.240.2000.01.L.0 2000 3.3 £ 1,454.36 Add to shopping cart
Usually shipped within 4 weeks SP1.240.2000.01.R.0 2000 3.3 £ 1,454.36 Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Filling guidelines for the e-spool

Due to the special mechanical stress in an e-spool, we recommend using our chainflex cables. Additionally, we recommend observing the following filling rules:

1. Cables may only be laid next to each other in the linear chain - never lay several cables on top of each other!
2. With unshielded cables, chainflex cables with TPE outer jacket should be used wherever possible.
3. Shielded cables should come from the chainflex cable family CFROBOT family.
4. The maximum bend radii of the twisterband used must be observed.
5. If possible, use separators to protect cables against overlapping and abrasion. To make the best possible use of the interior space, install the separator in alternate segments.
6. Lay cables according to diameter or insert bend radius - thin small ones inwards and larger ones outwards.
7. Apply strain relief to both ends of the cable. The cable tie knot must not be fitted in the direction of the chain.
8. The cables should be installed in the twisterband with clearance space both outwards and inwards from the rotary axis.

Installation instructions

In the case of a horizontally moving application, a smooth surface must be provided on which the energy chain can travel.

Assembly instructions

e-spool assembly instructions

Documentation - Installation instructions

According to Machinery Directive 2006/42/EC

Real-world examples


Usually shipped within 4 weeks