Solution
To implement the three new projects needed on the cart, the student groups needed a lot of control and data cables. It was sponsored by igus for the E-Kart. The most diverse cable types for moving applications come from the
chainflex product range, which offers a comprehensive selection for every area of application with control, bus, motor, data, measuring system, servo, special, hybrid cables or fibre optic cables. In the data cables such as those used in the E-Kart, information is converted into voltage or current signals, which are often designed as 0 to 10V or 4 to 20mA signals.
All data cables from chainflex are tested in the in-house test laboratory for extreme loads in energy chain systems with many millions of double strokes. The test parameters are high speeds, acceleration in different bend radii and travels. This allows us to offer a functional guarantee of up to 36 months for your data cables.
Due to the use in very different external conditions, data cables must be protected against many different influences. Depending on the requirements, chainflex data cables can be selected as flame-retardant and/or halogen-free versions. Depending on the jacket material, medium to high oil resistance is also possible. Our
online configurator allows you to determine exactly which is the right cable.