Swarf-resistant energy chains up to +850°C

No hot swarf melting or embedding into the chain, thanks to igus® igumid HT material


igus® energy tubes have been used in areas where swarf occurs for more than 20 years.

Some applications, depending on amount, size and temperature of the chips, left burn and melt marks, however. The new igus® material igumid HT puts an end to that.

This opens new possibilities for replacing more complex and expensive steel energy supplies in applications such as:
  • machine tools
  • machining processes
  • general mechanical engineering
All the high temperature materials are tested as always, in the test laboratory. 
Want some help with your application? 
 
Contact an expert

Recommended energy chains for protection against swarf (chips)

R2.1 series e-chains

R2.1 series e-chains

Cost-effective and stable swarf protection with openable lid

  • Inner height: 26 - 75mm
  • Cost-effective
  • Low noise operation due to integrated brake
Visit the shop

RX tubes

RX tubes

Extremely swarf-resistant for the use directly in chip areas

  • Inner heights: 42 to 73mm
  • IP tested by TÜV NORD CERT GmbH
  • Round contours mean that chips bounce off
Visit the shop

Further swarf-resistant energy chains

Further swarf-resistant energy chains


 

Overview of other energy chains that work reliably in rough environments where, for example, dust, chips, dirt and other external factors occur.  
 
Further swarf-resistant energy chains

igumid HT in a test

In the test, 20g of hot swarf (200 to 850°C) was brought into contact with different materials. The graphic shows the amount of chips that have burned into the material. Test winner: igumid HT up to 850°C.

igumid HT test The amount (g) of chips that have burned into the material in relation to the temperature
igumid HT test Standard material igumid G: chips remain attached, burn themselves up
igumid HT test The new igumid HT: no swarf remain attached