Strain relief elements CFV

Strain relief element outside of the chain cross section

  • Easy retrofitting of strain relief to cables, even with closed tubes
  • Stepped strain relief - good accessibility for subsequent strain relief of multiple cables
  • Suitable for energy chains and energy tubes
  • Easy to retrofit
  • Easy installation in top-hat (DIN) rail and C-rail of KMA mounting brackets
Strain relief element CFV

Product features

Legend:
+++ best suitability | + good suitability | + - suitable | - limited suitability Dynamics
⬤⭘⭘ low price category | ⬤⬤⭘ medium price category | ⬤⬤⬤ medium price category-
Suitable for the following systems:When do I take them:When do I not take them:Assembly indexDefinable tensile strengthPrice indexModularityDynamics
E2/000, R2.1, E4.1L, E4.1Stepped strain relief for use outside of the energy chain cross section - even with different connectors. A subsequent installation is possible. Easy installation in a top-hat (DIN) rail 15 (TS92.31) or in the C-profile of the KMA mounting brackets.For high loads+ +⬤⭘⭘Yesmedium

Order No. for use for inner height
hi [mm]
suitable for e-chains®    
Usually shipped within 8 working days CFV.31.N15 on top-hat (DIN) rail 31 E4.31L/R4.31L £ 2.70 Add to shopping cart
Usually shipped within 1 working day CFV.42.C KMA with C-profile 35-48 2600/2700/2650/2680
3400/3500/3450/3480
E4.32/H4.32/R4.32
E4.42/H4.42/R4.42
E4.38L/R4.38L
E4.48L/R4.48
£ 2.83 Add to shopping cart
Usually shipped within 8 working days CFV.80.C KMA with C-profile 56-80 E4.56/H4.56/R4.56
E4.80/H4.80/R4.80
£ 2.97 Add to shopping cart
Usually shipped within 8 working days CFV.R2.26.Z in the KMA 26 R2.26 / R2i.26 £ 2.58 Add to shopping cart
Usually shipped within 8 working days CFV.R2.40.Z in the KMA 40 R2.40 / R2i.40 £ 2.76 Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Technical details


CFV.31.N15

Strain relief element CFV

CFV.42.C

Strain relief element CFV

CFV.80.C

Strain relief element CFV

Assembly instructions

Installation instructions CFV strain relief elements
Strain relief element CFV CFV stepped strain relief elements easily clipped on from above

Suitable products


Energy chains shop

From small to medium and large energy chains for all applications

chainflex cables

Largest assortment with 1,354 cable types. Fail-safe, up to 36-month guarantee.

Usually shipped within 1 working day
Usually shipped within 8 working days