chainfix nuggets CFN

  • Universal cable fixation in C-profile or clip onto a standard top-hat (DIN) rail 35
  • Simple strain relief with cable tiewraps
  • Very little space required
  • Easy to assemble without any screws and tools
  • Filling variably adjusted to energy chain
The Chainfix nugget system

Product features

Legend:
+++ best suitability | + good suitability | + - suitable | - limited suitability Dynamics
⬤⭘⭘ low price category | ⬤⬤⭘ medium price category | ⬤⬤⬤ medium price category-
Suitable for the following systems:When do I take them:When do I not take them:Assembly indexDefinable tensile strengthPrice indexModularityDynamics
E2/000, R2 e-tubes, E6, T3Cost-effective, fast strain relief for simpler application with small spaces and medium accelerations. Also available as single parts for fixed applications, e.g. in cabinets, etc.For high loads+ –⬤⭘⭘Yeshigh

Option 1 | CFN nuggets for the C-Profile

CFN nuggets
Part number For the following fastenings Cable diameter max.
[mm]
A
[mm]
Usually shipped within 8 working days CFN.20 92.42 ... /92.42 ... E 20 10.8 £ 1.34 Add to shopping cart
Usually shipped within 8 working days CFN.30.52 92.52 ... /92.52 ... E 30 16.8 £ 1.42 Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Option 2 | CFN nuggets for standard rail

CFN nuggets
Part number For the following fastenings Cable diameter max.
[mm]
A
[mm]
Usually shipped within 8 working days CFN.20.N35 Normschiene 35 20 20 £ 2.25 Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Suitable products


Energy chains shop

From small to medium and large energy chains for all applications

chainflex cables

Largest assortment with 1,354 cable types. Fail-safe with a four-year guarantee.

Usually shipped within 8 working days