The challenge
The following parameters had to be considered to make the centre console appear weightless.
1)Travel: 1200 mm.
2) Installation space 20 mm in height and 80 mm in width.
3) Noise level not more than 40dB(A).
4) The chain must meet the following requirements:
- 30000 x trouble-free travel over the complete length of 1200 mm
- Standard components to keep costs down