A specially designed energy chain runs in an aluminum guide channel and supplies electricity to a moving load through a rolling and/or glide carriage running below. With the construction kit of different chain widths and heights as well as bending radii, adaptations can be made in the essential performance data. For instance a data cable, copper or fiber glass, can be combined with power cables or pneumatic hoses. A significant plus point for instance is in automated storage and retrieval systems, which can pull objects from the shelf with a pneumatically operated grip. If more cables are to be accommodated, the Micro flizz® can be operated with two energy chains, whereby the chains can be ordered to run in opposite directions in one channel. This is possible both with two carriages independent of each other and with one carriage for both chains.