Solution
The engineers therefore switched to robust and flexible
motor cables from the chainflex range from igus (CF280.UL.H301.07.04.D). The cables move in compact e-chains made of high-performance plastic from the
E2/000 series. According to the engineers, the solution perfectly fulfils the requirements for oscillating movements and compliance with bend radii. They say it has helped to save costs and significantly improve the performance of the system. Pre-selection and configuration of the components is also child's play, say the engineers. The company was able to save development time here thanks to the intuitive online configuration tools. Last but not least, the mechanical properties of the igus solution have contributed to the machine's particularly energy-saving operation. It only consumes a minimal 800 watts of energy in full operation, which further emphasises its efficiency and environmental friendliness.