Lubrication-free drylin® ZLW toothed belt axis for the explosion-proof area

drylin® ZLW "Type EX" linear axes have been prepared for applications in highly sensitive environments such as flour production, woodworking or paint shops with explosion protection requirements. The axis is configured to the individual stroke length with dry-tech® liners and a conductive toothed belt.
 

  • Earth connection for voltage reduction (earthing cable from an application example, not part of the configuration)
  • Individual stroke lengths up to 2,000mm
  • Carriage lengths 100 / 150 / 200mm
  • Many motor kits for the adaptation of stepper and direct-current motors
Linear axis with explosion-proof toothed belt drive

Connecting dimensions

Linear axis for the explosion-proof area
Linear axis for the explosion-proof area

Technical data

Part No. Weight Weight Stroke length Transmission Tooth profile Belt drive
without stroke [kg] 100 mm stroke [kg] max.* mm [mm/rev] material width [mm] tension [N]
Delivery time on request ZLW-1050-ES-FDA
Usually shipped within 4 weeks ZLW-1040-02-EX 0.7 0.14 2000 70 AT5 PU with steel 16 200
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

* We would be happy to provide larger stroke lengths upon request after technical clarification
Any length within the stroke length can be selected

Dimensions [mm]

Part No. A Al H E2 E3 I R f lt ha lz l2 d2
-0,3 ±0,15 ±0,15 ±0,15 -0,3 h9
Delivery time on request ZLW-1050-ES-FDA
Usually shipped within 4 weeks ZLW-1040-02-EX 74 100 45 60 87 204 40 1 52 22 27 20 10
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Connecting dimensions [mm]

Part No. X E AP LP dp n nb nw nh dT T1 T2
±0,2 -1,0 ±0,25 ±0,25
Delivery time on request ZLW-1050-ES-FDA
Usually shipped within 4 weeks ZLW-1040-02-EX variable 60 78 40 6.4 5.2 9.5 4.3 15.5 5 36 26.5
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

More information:


Usually shipped within 4 weeks
Delivery time on request