Spindle support SLW-1040

Smart solution for long stroke lengths of the SLW linear modules

By these spindle supports carried by the guide carriage, which position themselves independently at different points along the stroke path, users can now easily implement the long stroke lengths > 750 mm. The spindle is thus stabilized in operation and the "free spindle length" also shortened by a low Ø, so that no sag occurs. A sophisticated mechanism makes sure that the carriage carries the spindle supports with it on the way back again.

Extension of the usable stroke

For implementing strokes above 750 mm

Smoother running of the spindle

Lubricant- and maintenance-free


Application areas:Sensor adjustments, Format adjustments

Dimensions [mm]

Ordering number   Stroke length Max. speed Max. stat. load capacity A Al H    
    max. [rpm]. max. axial [N] radial [N] -0,3 -0,3      
SLW-1040-LSS 2250 500 700 2800 74 69 29 £ 359.73 Add to shopping cart
SLW-1660-LSS NEW 2250 400 1200 4600 104 100 37 Upon request Add to shopping cart
SLW-2080-LSS NEW 3000 300 1600 6400 134 150 46 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Dimensions [mm]

Ordering number   E1 E2 E3 l* hw f lt tk ts tg kt sk sg kq d T l2 d2 ha UI    
    ±0,15. ±0,15 ±0,15 -0,3     ±0,1       ±0,1   -0,3     Ø            
SLW-1040-LSS 60 60 56 171 24 1.5 22 11 6.8 M8 6.4 9.5 M6 4.4 10 17 TR10x2 14.5 29 £ 359.73 Add to shopping cart
SLW-1660-LSS NEW 84 86 82 150 35 1.5 25 15 9 M10 8.6 11 M8 5.5 16 20 TR14x4 18.5 36 Upon request Add to shopping cart
SLW-2080-LSS NEW 116 116 132 206 44 1.5 28 15 8.6 M10 8.6 14 M8 5.5 20 26 12 h9 23 45 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

*2 right/left support carriages each for strokes > 1500 mm : l = 229


Delivery time on request