econ type series of toothed belt axis - for quick positioning of light loads

Toothed belt axis ZLW Econ
Many infeed movements require cost-effective linear axes that focus on pure adjustment tasks. This new econ series with toothed belt was developed for the quick positioning of light loads. With its compact design and being lightweight due to aluminium and plastic, the ZLW econ is the perfect alternative to self-made solutions.

Quiet operation and low-profile design

Absolutely lubrication-free

Toothed belt with spring pretension

Torsionally stable anodised aluminium profile

Variable stroke lengths (up to 500mm max.)

Loads up to 20N


Typical application areas: sensor, camera, shop fittings ...
...
Set the position of the drive shaft
(right or left), in the viewing direction x!
1 = drive shaft left
2 = drive shaft right
X = viewing direction
Dimensions of toothed belt axis ZLW Econ
Dimensions of toothed belt axis ZLW Econ

Dimensions [mm] installation size 0630

Part number A Al H E2 E3 l R f lt sg ha hc lz l2 d2
Usually shipped within 4 weeks ZLW-0630-02-E-60-L (1) 54 60 31 45 51 144 30 3 42 M4 14 22.5 22 20 6 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

(1) Dimension d2: 6mm square / with adapter Ø10mm and dimension X freely selectable

Connecting dimensions [mm] installation size 0630

Part number X E AP Lp dp n nb nw nh T1 T2 d
±0,2 –1,0 ±0,25 ±0,25
Usually shipped within 4 weeks ZLW-0630-02-E-60-L (1) variabel 40 52 15 5.5 5.2 9.5 4.3 7 20 21 3
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

(1) Dimension d2: 6mm square / with adapter Ø10mm and dimension X freely selectable

Dimensions [mm] installation size 1040

Part number A Al H E2 E3 l R f lt sg ha hc lz l2 d2
Usually shipped within 4 weeks ZLW-1040-02-E-100-L (1) 74 100 45 60 87 204 40 1 52 M6 22 22.5 27 20 10 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

(1) Dimension d2: 6mm square / with adapter Ø10mm and dimension X freely selectable

Connecting dimensions [mm] installation size 1040

Part number X E AP Lp dp n nb nw T1 T2 d
±0,2 –1,0 ±0,25 ±0,25
Usually shipped within 4 weeks ZLW-1040-02-E-100-L (1) variabel 60 78 40 6.4 5.2 9.5 15.5 36 26.5 5
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

(1) Dimension d2: 6mm square / with adapter Ø10mm and dimension X freely selectable

More information:


Usually shipped within 4 weeks