drylin® SHT - Design and assessment

Vertical

drylin® lead screw linear units have been developed for position settings of all types. The linear setting is achieved with trapezoidal threads of different sizes or high helix lead screws that can be driven manually or by motor. The maximum travel speed is 1m/min, depending on thread and load.
Lead screw linear unit suitability for an application can be checked using the graphs below.
The following trapezoidal thread sizes are used in SHT linear systems:
 

TR 10: SHT-2, SHTC-12, SHTP-12, SLW-12

TR 14: SLW-4

TR 18: SHT-4, SHTC-20, SLW-20

TR 24: SHT-5, SHTC-30

TR 26: SHTC-5

TR 30: SHTC-6

Max. feed rate[m/min.]

Centric loads in a vertical installation position [N] X = centric load in vertical installation position [N]
Y = feed [m/min.]

Max. spindle rotation speed [rpm]

Centric loads in a vertical installation position [N] X = centric load in vertical installation position [N]
Y = lead screw rotation speed [RPM]

Max. drive torque [Nm]

Centric loads in a vertical installation position [N] X = centric load in vertical installation position [N]
Y = required maximum drive torque [Nm]