drylin® SHTS - Fast

Special features

Pitch 10 x 12, 10 x 50, 18 x 100

High helix lead screw

High-speed solution

Maintenance-free dry operation

drylin SHT

Fitting for this articles:


SHTS - Fast

L max.:

 


Ordering of a complete system

Configuration in few steps:

1. Selection of the installation size
2. Selection of the stroke length in mm
3. Selection of the accessory parts

Hint:

Detailed information can be found below in the drawings and tables as well as in the below mentioned pages.

drylin® SHTS - complete system

Step 1

Select the installation size of the leadscrew module.

technical drawing
Installation size:

Lengths and weights

Order no. Max.
stroke length
Weight
[kg]
Additional
(per 100 mm)
[kg]
Max. static load capacity Individual price
for base stroke
100 mm
 
axial
[N]
Radial
[N]
Usually shipped within 8 working days SHTS-12-AWM (1) 750 0.7 0.1 100 400 £ 304.59 Add to shopping cart
Delivery time on request SHTS-20-AWM 1000 1.9 0.3 400 1600 £ 470.14 Add to shopping cart
Delivery time on request SHTS-12-SWM (1) 750 £ 304.59 Add to shopping cart
Delivery time on request SHTS-20-SWM 1000 £ 470.14 Add to shopping cart
Usually shipped within 4 weeks SHTS-12-EWM (1) 750 £ 304.59 Add to shopping cart
Delivery time on request SHTS-20-EWM 1000 £ 470.14 Add to shopping cart
Usually shipped within 4 weeks SHTS-12-CWM (1) 750 Upon request Add to shopping cart
Usually shipped within 4 weeks SHTS-20-CWM 1000 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Tapered off spindle end

Dimensions [mm]

Order no. A
-0,3
Al
-0,3
H E1
±0,15
E2
±0,15
E3
±0,15
l R f lt
±0,1
tk ts tg kt
±0,1
s sk sg kq d T l2 d2
standard*
ha
Usually shipped within 8 working days SHTS-12-AWM (1) 85 85 34 70 73 73 145 42 2 30 11 6.6 M8 6.4 6.3 10 M6 6 12 SG10x50 17 SG10x50 18
Delivery time on request SHTS-20-AWM 130 130 48 115 115 72 202 72 2 36 15 9 M10 8.6 6.4 11 M8 7 20 SG18x100 26 12 h9 23
Delivery time on request SHTS-12-SWM (1) 85 85 34 73 73 73 145 42 2 30 11 6.6 M8 6.4 6.3 10 M6 6 12 SG10x50 17 SG10x50 18
Delivery time on request SHTS-20-SWM 130 130 48 115 115 72 202 72 2 36 15 9 M10 8.6 6.4 11 M8 7 20 SG18x100 26 12 h9 23
Usually shipped within 4 weeks SHTS-12-EWM (1) 85 85 34 73 73 73 145 42 2 30 11 6.6 M8 6.4 6.3 10 M6 6 12 SG10x50 17 SG10x50 18
Delivery time on request SHTS-20-EWM 130 130 48 115 115 72 202 72 2 36 15 9 M10 8.6 6.4 11 M8 7 20 SG18x100 26 12 h9 23
Usually shipped within 4 weeks SHTS-12-CWM (1) 85 85 34 73 73 73 145 42 2 30 11 6.6 M8 6.4 6.3 10 M6 6 12 SG10x50 17 SG10x50 18
Usually shipped within 4 weeks SHTS-20-CWM 130 130 48 115 115 72 202 72 2 36 15 9 M10 8.6 6.4 11 M8 7 20 SG18x100 26 12 h9 23
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

*Alternatively also 10 x 12 on request
(1) Tapered off spindle end


Fitting for this articles:

Usually shipped within 1 working day drylin® E - product overview

The consistant development of the toolbox and system concept of the lubrication-free drylin® drive technology.


Usually shipped within 1 working day
Usually shipped within 8 working days
Usually shipped within 4 weeks
Delivery time on request