New drylin® angle drives with double-sided output shaft for WT-3 and WT-4

Synchronous adjustment

angular drive An ergonomic operation in limited installation space or safety guidelines were criteria for the use of infinitely adjustable angle drives. In order to adjust two or more drylin® linear modules with lead screw unit synchronously with a hand wheel, e.g. gantry design or as alley adjustment, angle drives with double-side shaft output are available from now on.
 

Double-side shaft output for angle drives WT-3 and WT-4

For gantry structures or control of multiple linear modules

For rotary transmissions of 90°

Configuration with lead screw clamping/position indicator/ hand wheel possible

Available from stock: claw couplings and matching hard anodised aluminium shafts as a vertical shaft


 
Typical applications:Format adjustment, synchronised gantry structure, alley adjustments, ...
Input Critical Dimensions

Technical data

Order number M max.
[N]
I* AW d1 d2 l1 l2 b1 b2 b3 b4 b5
Usually shipped within 8 working days WT-3000-T 3 1:1 52 12 12 26/41/59/74 26 48 38 60 42 4 £ 403.94 Add to shopping cart
Usually shipped within 8 working days WT-4000-T 6 1:1 60 14 14 26/47/65/80 26 56 46 83 50 10 £ 643.31 Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
PDF PDF
Quote request Quote request
myCatalog myCatalog

Usually shipped within 8 working days