Problem
The system, called "Autocap RT," is used in Dromont dosing machines to automatically close the dosing head after each dosing process. This protects the nozzles by keeping the liquid remaining in them from drying out when dosing is finished. The next dosing command causes the system to open the head again automatically. The movement of a special cap equipped with a humidification system effects closure. The cap is mounted under the nozzle area of the dosing head to create a closed, moist environment. The contents are kept liquid while a seal is pressed around the edge of the head, preventing dispersion of the moist atmosphere.
These Dromont machines are used in a variety of areas:
- in publicly accessible shops and shopping centres (paint shops, Brico, various DIY stores, etc.)
- in industrial environments as stand-alone dosing devices
- in industrial environments as components of dosing systems
In all cases, operation is generally in an ambient temperature range of 15°C to 30°C and in a potentially dirty atmosphere that can easily contain fine dust, at least inside the machine.
Moreover, the following challenges were overcome:
- vertical displacement and horizontal movement with a single drive
- An optimally effective, uniform seal when the head is closed
- quick activation (in less than a second)
- very low actuation forces
- simple adjustment during installation
- absolutely no maintenance work
- reliability over the machine's entire service life (more than ten years)
- low overall size
- quiet operation
- low costs