Part No. | Size | Kz [mm] | Ky [mm] | Kx [mm] | Dk [mm] | Manual clamp thread | Weight [kg] | H +0.35 [mm] | A [mm] | C [mm] | A2 [mm] | C2 [mm] | K2 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TW-12-15-HKA | 15 | 20 | 11.5 | 24 | 20 | 0.11 | 24 | 47 | 60 | 38 | 30 | M5 | ||
TW-12-20-HKA | 20 | 20 | 15.0 | 27 | 28 | 0.22 | 30 | 63 | 72 | 53 | 40 | M6 | ||
TW-12-25-HKA | 25 | 19 | 19 | 30 | 28 | 0.33 | 36 | 70 | 80 | 57 | 45 | M8 | ||
TW-12-30-HKA | 30 | 23 | 21.5 | 34 | 28 | 0.57 | 42 | 90 | 92 | 72 | 52 | M10 |