Ball bearing service life calculation

Service life calculator

xiros® service life calculator In just a few steps, you will receive information about the expected service life of xiros® plastic ball bearings.
Go to service life calculator

Guide rollers experts

xiros® guide roller experts Find the right xiros® guide roller for you in just a few steps and calculate the expected deflection.
Go to guide roller expert

Ball bearing calculation made easy online

Bearing calculation: example

▷ Desired dimensions
  • Unit: mm
  • Installation size: 6,000
  • Inner diameter (d1): 10
  • Outer diameter (d2): 26
  • Width (b1): 8

▷ Load parameters
  • Max. radial load: 20N
  • Speed: 400rpm

▷ Environmental parameters
  • Min. temperature: -10°C
  • Max. temperature: 50°C
  • Non-metallic

▷ Result: BB-6000-B180-30-GL
  • How long will the ball bearing last? Expected service life: 20,913 hours

You will receive a free PDF report with all important parameters after your calculation. Feel free to try our ball bearing service life calculator and ask our experts for advice within the tool.