Solution
The pivoting device, designed and manufactured by IRS, implements its movements thanks to
xiros fixed flange ball bearings made of plastic with glass balls that meet the heavy weight requirements. The fixed flange ball bearing compensates for misalignments and the corrosion-free property makes it possible to obtain very accurate measurement data.
In addition to their corrosion-free property (when using glass or plastic balls), xiros
plastic ball bearings do not require any external lubrication according to DIN 625 and operate extremely quietly. This makes them a cost-effective alternative to metal ball bearings. Made from a mixture of tribo-polymers, the iglidur material plastic components are light, resistant to chemicals and non-magnetic. This ensures safe use in the most diverse areas such as e.g. medicine, the packaging industry, food processing and drive technology. Whereas the polymer for our xiros ball bearings consists of a mixture of basic plastics, solid lubricants, fibres and filaments, the balls are typically made of glass, plastic or stainless steel. The balls are housed in a cage, which can consist of our own xirodur B180 material, polyamide (PA), polypropylene (PP) or polyetheretherketone (PEEK).