Aircraft broadband antenna
Internet during the flight is a decisive factor for many passengers when they book a flight. To enable a WLAN connection on long-distance flights, more and more antenna are used, which are installed at the top of the aircraft fuselage. Such an antenna establishes a connection with a nearby satellite, which in turn connects the aircraft with a ground station. The distance between the satellite and the aircraft is around 35,000km and both objects are moving at high speed. In order to receive signals, the antenna have to continuously adjust their position in a rotating movement. With tribologically optimised slewing ring bearings, the igus product range offers the ideal component - it ensures that rotation works reliably all the time.