loading...
An installation cost calculation on this scale is not accurate.
Always consult Andreas Wolf.
Estimated installation time: | day(s) | |
Recommended installation price: |
The scope of material / delivery is not included in the recommended installation price.
Please enter your details, so that we can contact you.
Please enter your details, so that we can contact you.
Installation of an e-chain® with (possibly) interior separation and strain relief. Integrating the cable assignment in the new e-chain® and strain relief elements.
With a 1:1 replacement of the e-chain® - disassembly and installation around the existing cable assignment, the same assignment can be used further.
New cables are routed in an existing chain system.
Installation of the chain as readychain® (completely pre-assembled chain) with cables, interior separation and mounting brackets.
For exchange / conversion / upgrade of, for example, an
The dismantling includes components that directly belong to the energy supply system to be replaced.
Example trailing cable system:
Disassembly of cable package, cable cars, guide rail.
Still not considered in the calculation are brackets/steel beams/substructures.
Two e-chains® that move in a common guide trough in opposite directions are called "reverse".
Select this option if this applies to your application and the desired installation relates to both e-chains®. Then please enter the total number of cables of both chains in "Number (total)".
Freely accessible at ground level. No tools required. The guide trough is located maximum at chest level.
Accessible by simple means.
Height of the guide trough max. 3m.
Or: At mid-height (3 to 6 m) but freely accessible via continuous walkway.
As soon as aids (platform lift or scaffold) are required! With closed or only intermittent accessibility from system height 3 m up. If other circumstances make the accessibility difficult or create delay.
Note When mounting the interior separation in each chain link, please enter double the number of individual parts.
The igus® compensator for gliding applications with E2/000 and small E4.1 energy chains.
With strong lateral offset during the travel movement, the floating moving end provides a balance and thus a force-free running of the energy chain in the guide trough. This extends the life time of your application.
Small, light and low priced
Compatible with EC.P basic analysis units
The basic "floating moving end" can be used with the following chain series: 2500, 2700, 3500, E4.28, E4.32, E4.42
Maximum travel length: 100m
Maximum acceleration: up to 50m = 2 m/s2 | 50-100m = 1 m/s2
The easy force measurement on the mounting bracket of the e-chain® enables an "emergency stop" function at reasonable costs even in energy chains® with travels clearly below 100 m.
• Low-priced system protection
• Emergency stop or alarm in case of system overload
• Very space-saving
For long travels, if pull/thrust force monitoring is desired.
Dowel standard C-rail (installation set) on concrete floor.
Attention! Greater height tolerances (unevenness / level differences) lead to higher installation effort / costs!
When mounting on existing steel beams or with additional mounting on the wall brackets or for the purpose of calculation of additional customisation work yet to be defined for the customer's existing console tree.
For mounting suspension brackets/ ceiling brackets or for complex adjustments to the substructure
Attention! Greater height tolerances, offsets or level differences in the roof lead to higher installation efforts/costs!
Note Material costs for wall or ceiling brackets are not included in the installation price.