Part No. | Inner Ø | Outer Ø | Bend radius | Weight | |
---|---|---|---|---|---|
ELP.220.01.D | 150 mm | 220 mm | 380 mm | ≈ 18kg/m | Request |
Part No. | Inner Ø | Outer Ø | Bend radius | Weight | |
---|---|---|---|---|---|
ELP.220.01.S | 150 mm | 220 mm | 175 mm | ≈ 11kg/m | Request |
Part No. | Inner Ø | Outer Ø | Bend radius | Weight | |
---|---|---|---|---|---|
ELP.300.01.D | 230 mm | 300 mm | 500 mm | ≈ 22kg/m | Request |
Part No. | Inner Ø | Outer Ø | Bend radius | Weight | |
---|---|---|---|---|---|
ELP.300.01.S | 230 mm | 300 mm | 210 mm | ≈ 13kg/m | Request |
Part No. | InnerØ | OuterØ | bend radius | Weight | |
---|---|---|---|---|---|
ELP.430.01.D | 360mm | 430mm | 625mm | ≈32.4kg/m | Requests |
Part No. | InnerØ | OuterØ | Bend radius | Weight | |
---|---|---|---|---|---|
ELP.220.01.D | 150mm | 220mm | 380mm | ≈ 18kg/m | Requests |
Part No. | InnerØ | OuterØ | Bend radius | Weight | |
---|---|---|---|---|---|
ELP.220.01.S | 150mm | 220mm | 175mm | ≈11kg/m | Requests |
Part No. | InnerØ | OuterØ | Bend radius | Weight | |
---|---|---|---|---|---|
ELP.300.01.D | 230mm | 300mm | 500mm | ≈22kg/m | Requests |
Part No. | InnerØ | OuterØ | Bend radius | Weight | |
---|---|---|---|---|---|
ELP.300.01.S | 230mm | 300mm | 210mm | ≈13kg/m | Requests |
Part No. | InnerØ | OuterØ | Bend radius | Weight | |
---|---|---|---|---|---|
ELP.430.01.D | 360mm | 430mm | 625mm | ≈32.4kg/m | Requests |
igus® has developed the e-loop® as an alternative to the service loop so that cables with large cross sections and heavy weights can be guided safely in hanging applications. The energy supply system is a round, three-dimensional modular system that can move strain-relieved cables with a defined bend radius. The cables can be used individually and replaced in case of maintenance. The chain links are also replaceable at any time..
The new energy supply system from igus® is built around a high-strength plastic rope that absorbs the tensile forces of the cables. The rope is composed of a synthetic plastic fibre and is therefore shatter-proof, weather-resistant, flexible and corrosion-free.
Unhook, lay down, unscrew, exchange cable(s), screw shut, remount. That's all it takes regarding maintenance thanks to the simple modular setup of the energy chain. For the rarest of cases you should always have a replacement chain at hand to avoid downtime.
igus® delivers the e-loop® in the way that you prefer: either completely assembled or fully harnessed, on a drum or on a pallet. There is a defined thread at the end of the e-loop® for additional mounting. Our installation team is happy to take care of the assembly.
The individual chain links are all secured with screw connections, so that no component can fall down.
Monday to Friday from 8am - 8pm.
24h