Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
GB(EN)

Food-safe 3D printing for applications with food contact

It is important that 3D printing can be offered in accordance to the requirmements of the FDA and/or EU directive 10/2011. igus® has a range of 3D printing materials that are. Not only that, they are up to 50 times more abrasion-resistant than commonly used 3D printed plastics. 3D printing in igus® materials means that the parts can be used as moving parts and as no lubrication is required, thanks to the integrated solid lubricants, these are not only cost -effective but can be produced quickly. 

Would you like more information about the our 3D printing or do you need an individual consultation? Our experts will be happy to get in touch with you.
Contact an expert

Order abrasion-resistant parts from the 3D printing service or print them yourself

Laser sintering with iglidur® I6

iglidur i6
  • Can be used in numerous industries
  • Max. application temperature: +80°C
  • Extremely abrasion-resistant: e.g. at least 9 times more abrasion-resistant than PA12 (SLS) in rotation test
  • Excellent sliding properties
  • No minimum order quantity
  • Great strength
Find out more

iglidur® I150: the all-rounder filament

iglidur I150
  • Compliant with food-specific  regulations according to EU 10/2011
  • Can be processed on all regular 3D printers
  • The most frequently used tribo-filament with very good mechanical properties (strength, resilience, layer adhesion)
  • max permanent application temperature of 65°C 
Find out more

iglidur® I151: visually detectable

iglidur I151
  • Compliant with food-specific regulations according to EU 10/2011 and the FDA
  • Blue colour for optical detectability
  • Can be processed on all commercial printers
  • Printed in the 3D printing service within three days
  • Ideal for food & packaging industry
  • Processed as easily as standard PLA and PETG filaments.
Find out more

Heat-resistant: iglidur® A350

iglidur A350
  • Compliant with food-specific regulations according to EU 10/2011 and the FDA.
  • Temperature-resistant up to 180°C, fire-retardant according to UL94-V0
  • Suitable for steam sterilisation
  • High-temperature 3D printer required
Find out more

iglidur® I6: Highly abrasive-resistant

iglidur i6
  • Food-safe according to FDA
  • Excellent abrasion resistance
  • Very robust
  • Accurate surface details.
  • Ideal for worm wheels
  • Available in blue
Find out more

iglidur® i6-BLUE

iglidur® i6-BLUE
  • Laser sintering material
  • Blue colour for optical detectability
  • Good sliding properties
  • Printed in five days with the 3D printing service
  • No minimum order quantity
  • ideal for gears
Find out more

Manufacture food-safe components with commercially available 3D printers

iglidur®I150

iglidur® I150 is the easiest to process tribo-filament® - it is suitable for all commercially available 3D printers and can  be processed just as easily as regular filaments such as PLA and PETG.  Thanks to compliance with EU 10/2011, iglidur® I150 is suitable for contact with food and is accordingly proving itself in applications in the food and packaging industry. The only restrictions are in the maximum permanent application temperature of 65°C and for highly dynamic applications. iglidur® I150 is also available on 8kg filament reels and is therefore suitable for the manufacture of large components in large-scale printers.  
iglidur® i150 in the shop

Heat-resistant and food-safe

iglidur® A350


The abrasion-resistant high-temperature tribo-filament iglidur® A350 was specially developed for the food and packaging industry. The raw material is compliant with EU 10/2011 and FDA food-contact regulations and is blue all the way through for reasons of detectability. Printed parts made of iglidur® A350 are temperature-resistant up to 180°C, are flame-retardant in accordance with UL94-V0 and can also be sterilised with hot steam. Due to its high processing temperature of 340-360°C as well as a mandatory build chamber temperature of min. 160°C, a high-temperature 3D printer is required for processing. If no such a printer is available for use, wear-resistant parts made of iglidur® A350 can be manufactured quickly and cost-effectively in the igus® 3D printing service .  
iglidur® A350 in the online shop
 
iglidur® A350 in the shop

Further solutions for food contact

Frequently asked questions about 3D printing with food-grade plastics

What does food grade mean in relation to plastics?
It means that the material coming into contact with food has been tested for a possible transfer of particles of the plastic to the food, whereby a defined limit value has not been exceeded. On the European market, the requirements for plastics to achieve food conformity are regulated by EU Regulation 10/2011, in the U.S. by the FDA (U.S. Food & Drug Administration).

Do you need a special 3D printer to produce food-safe components?
Before and during printing, the food-grade material must be protected from dust. We therefore recommend an enclosed installation space.

How can you tell if a material is really food safe?
If a material meets the requirements for food conformity according to the EU standard 10/2011 or the specifications of the FDA (U.S. Food & Drug Administration), it is confirmed by a declaration of conformity. The specifications for the use of the respective substance are noted there.
Click here for more FAQ's


Consulting

I would be happy to answer your questions

Photo
Alan Hicks

Plastic rod/Bar stock

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH