Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
GB(EN)

Durable 3D printed worm gears

Up to 80% more wear-resistant than machined or injection-moulded gears

Worm gears can have an extremely long service life if the correct material to 3D print them in is selected. With the optimised properties of the iglidur® materials, the wear rate is low and can be manufactured quickly!
Polymer gears are ideally suited to dry running without lubricating oil - this allows worm gears printed from iglidur® to run without lubrication. The customer therefore sees advantages in lower maintenance costs and downtime when designing in worm gears made of high-quality polymer materials.

Should you replace your metal worm gear to an igus® 3D printed one?

Would you like more information about the our 3D printing or do you need an individual consultation? Our experts will be happy to get in touch with you.
 
Contact an expert


3D printed gears made of high-performance polymers

► Predictable service life
► Any geometry possible: special shapes and replacement parts
► Optimised tooth root geometry for longer service life
► Self-lubricating: dry operation thanks to solid lubricants

Lasts up to 5 times longer than regular plastic gears
Tested and proven: gears made of iglidur have a considerably longer service life than machined or injection-moulded gears made of regular plastics.

What material is better for what type of gear? 

  • iglidur I3  is characterised by higher strength, is especially well-suited for spur gears and helical-bevel gears, and can be used  for all other kinds of wear-resistant gears.
  • iglidur I6  has optimised sliding properties and is therefore ideal for worm gears or other gears where conformity with food standards is required.
  • iglidur I8-ESD is suitable for gears where ESD properties are necessary, e.g. for ATEX 
Shop 3d printing materials

Customer applications with 3D printed gears

Frequent asked questions

3D printed worm wheels made of iglidur® polymers

What is a worm wheel?

A worm wheel is the counter-component to the worm in a worm gear. As sliding capacity is especially important for worm wheels, they are often manufactured from bronze. Printing lower quantities of worm wheels in 3D from high-performance polymer is significantly more cost-effective and, most importantly, faster - whilst delivering comparable properties.

What is a worm gear?

Worm gears are used wherever reliable, precise, quiet gearbox function is necessary. Quiet, robust operation is especially important. Worm gears can be used to implement axle offsets between drive and output. Large outputs can be transferred in very small spaces. Hence, the worm wheel's primary areas of use are conveyor systems, robot technology, profile processing machines, separating systems, extrusion devices, mining machines and rowing machines. Worm gears are also used in presses and rolling mills, stage and theatre equipment, actuators, in machinery construction and lift technology.

How does a worm gear work?

A worm gear is a special kind of gear in the shape of a worm. The tooth winds around the gear's shaft, much like that of a screw. The mating gear is the worm wheel. The worm can be thought of as a spur gear with diagonal threads. Its special feature is that the worm only has one tooth. However, there are worms with two or more teeth. This design makes the gear ratio relatively high. A popular property of the worm gear is its self-locking feature. The worm can drive the worm wheel. If the roles are reversed, this is prevented by the self-locking feature. Moving large masses can also be problematic, since abrupt gearbox stoppage is not recommended in such applications.

More FAQ's

Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH