Shop network / Ethernet / FOC / Fieldbus cables
Unfortunately the product you are looking for is not available. We would be pleased to help you with our special parts service to manufacture your product individually. Or talk to us!
Network / Ethernet / FOC / Fieldbus cables
The harnessed special cables for network, Ethernet, fibre optic or fieldbus applications are tested for use in energy chains with many millions of cycles. The range includes harnessed graded index fibre optic cables, CAT5/6/7 cables, Ethernet cables and Profibus/Profinet cables. The harnessed network cables have been approved by various bodies and conform to various standards and directives: UL, CleanRoom, EAC, CEi, CTP,GL, RoHS-II, CSA, CE and DESINA. The harnessed network cables are highly flexible cables designed for high levels of stress, as well as being flame-retardant and oil-resistant.