- For heaviest duty applications
- TPE outer jacket
- Coolant-resistant
- Low-temperature-flexible
- Hydrolysis and microbe-resistant
- Halogen-free
- Silicone-free
- UV-resistant
- PVC-free
- Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
- CFRIP®
- chainflex® class: 7.6.4.2
chainflex® control cable CF9
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 3
Part No.
Available in the chainflex® CASE
Typical application areas
- For heaviest duty applications
- Almost unlimited resistance to oil, also with bio-oils
- Indoor and outdoor applications, UV-resistant
- Unsupported travel distances and up to 400m or more for gliding applications
- Storage and retrieval units for high-bay warehouses, machining units/machine tools, quick handling, cleanroom, semiconductor insertion, ship to shore, outdoor cranes, low-temperature applications
Guaranteed lifetime according to guarantee conditions
More Information: chainflex® Guarantee
* Higher number of double strokes possible - use the function of service life calculation on this page.
More Information: chainflex® Guarantee
Double strokes* | 5 million | 7.5 million | 12.5 million |
---|---|---|---|
Temperature, | R min. | R min. | R min. |
von/bis [°C] | [Faktor x d] | [Faktor x d] | [Faktor x d] |
-35 / -25 | 6.8 | 7.5 | 8.5 |
-25 / +90 | 5 | 6 | 7 |
+90 / +100 | 6.8 | 7.5 | 8.5 |
Certificates and standards