Plain bearings made of iglidur® high-performance polymers

For more than 50 years, igus® have been producing iglidur® plastic plain bearings. Used for technical and economic advantage over all types of metal plain bearings, iglidur® bearings are self-lubricating, maintenance-free, chemical resistant, universally applicable and reduce costs by up to 40 percent and are up to 7 times lighter than the metal equivalent.
They can withstand extreme temperatures and are suitable for a wide range of applications and industries. iglidur® bearings are available in a wide range of standard catalogue options and also custom 3d printed, moulded or machined.

By switching to iglidur® bearings, customers can increase their technology and reduce their costs. igus® products can be shipped within 24 hours, can be configured using the service-life calculators and have been extensively tested in the laboratory.   

Would you like more information about iglidur® bearings or do you need an consultation? 
Contact an expert
plastic plain bearing

iglidur® options

Flange bearings

flange plain bearing
  • Various materials available
  • Large range of inner & outer dimensions
  • No minimum order quantity
Visit the shop

Sleeve bearings

sleeve plain bearing
  • Various materials available
  • Available in metric or imperial
  • Low coefficients of friction
Visit the shop

Thrust Washers

thrust washer plain bearing
  • High wear resistance
  • Various material options available. 
  • With or without a locating hole
Visit the shop

Custom bearings

custom plain bearing
  • No minimum order quantity
  • Injection moulded or CNC machined 
  • From a large range of iglidur® materials
Find out more

Other designs

bearing specific designs plain bearing
  • Knife edge rollers
  • Guide rollers
  • Clip bearings
Visit the shop

3D Printing Service

3D printing plain bearing
  • Custom 3D printed parts
  • Design your own with the CAD system. 
  • Choose from a large range of materials. 
Visit the shop

Did you know we also have a range of ball bearings?

Not only do we offer plain bearings but we have a large range of ball bearings as part of our standard catalogue range. 
If you want to view the range of ball bearings click here
 
More about ball bearings

iglidur® plain bearing product finder



igus® plain bearings are manufactured from innovative high-performance plastics for a wide range of applications and run extensive tests on its bearing materials to compile data into an online database called the iglidur® Expert System. This system provides comprehensive suitability and service life analysis of all iglidur® materials allowing you to choose the best product for your application in a few easy steps.

Simply enter your requirements, including design, load, speed, shaft material and housing and discover the most suitable material and the lifetime of the bearing within your application.
 
 
iglidur® product finder
bearing product finder

 

The advantages of our plain bearings at a glance

iglidur-plain-bearings-maintenance-free-and-lubrication-free

Lubrication and maintenance-free

Due to the self-lubricating effect, iglidur® plastic bearings do not require any additional lubricants. How it works? Our iglidur® materials contain solid lubricants, millions of which are contained in the material. These lubricants are released in tiny amounts and thus lubricate the bearing point. Therefore there are no problems with insufficient lubrication and only minimal maintenance requirements
Cost down

Cost-effective

Our self-lubricating plain bearings reduce your maintenance costs and save additional expenses for lubricants - with no minimum order quantity up to high volume. Our plastic plain bushes are up to 89% more cost-effective than plain bearings made of steel or bronze. 
Example: €2.37/piece versus €0.25/piece
Composite bearing steel/PTFE, size 2020 against iglidur MSM-2023-20
(Price for a purchase quantity of 100 pieces)
Plain bearing service life calculation

Calculate the service life

With the help of our free online tool you can calculate the service life of our plastic plain bearings for your application.
How it works?
Our products are thoroughly tested in the test laboratory and the wear results are documented in our database. This data is then integrated in our online tool for service life calculation
iglidur plain bearing availability

Available from 24 hours

We ship worldwide from over 73 countries to keep delivery times as short as possible for you.

The most comprehensive product range for you:
  • 10,000 installation sizes from stock
  • Special parts according to your specifications
  • Shipping within 24hrs
  • No minimum order
  • No minimum quantity
iglidur plain bearing with chemical resistance

Resistant to chemicals and media

Our range includes a variety of different slide bearing plastics, which are e. g. characterised by high chemical or temperature resistance. Daily cleaning with aggressive cleaning agents and high pressure are therefore not a problem, since plastic bearing bushes from igus do not require any additional lubricants that would otherwise be washed out during cleaning.
iglidur-plain-bearings-for-heavy-duty

Suitable for high loads

Our plastic plain bearing bushes are used e. g., in construction and agricultural machinery. In both cases, very robust plain bearing materials are required that can withstand not only dirt but also high loads. For this purpose, we offer on the one hand self-lubricating plain bearings made from our iglidur materials and for exceptionally demanding cases igutex plain bearings, which are reinforced with high-strength fibre-glass fabric.

 

Advantages of iglidur® plain bearings for your industry
 
Automotive technology

✅ Lubrication-free - no lubrication or maintenance required

✅ Service life can be calculated in advance

✅ Resistant to moisture and media - no corrosion

✅ Resistant to high loads and extreme temperatures

✅ Over 10,000 standard shapes, custom-made products with no minimum order quantity
 
Find out more

Frequently asked questions

How are iglidur® plain bearings tested?

In more than 12,000 individuals tests a year on over 200 test rigs in the igus® test laboratory, all materials are thoroughly tested. The findings go into a unique knowledge database on the tribology of maintenance-free plastic plain bearings. This database enables us to select the ideal iglidur® plain bearing for our customers depending on the application and to calculate its anticipated service life.

Are igus® plastic bearings as strong as metal ones?

This is dependent on the application. Mostly, igus® plastic bearings do not need to be stronger than metal bearings, but they will outlast them. Please email sales@igus.co.uk for some technical help or ring 01604 677240. 

How do I get an iglidur® sample?

There are many options,you can either request one through the automated sample process on the website, ring the office on: 01604 677240, email the office: sales@igus.co.uk or request them via live chat on the igus® website.

Read more FAQ's here

Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH