igubal® is the igus® range of spherical bearings including rod ends, clevis joints and pillow block bearings.
There is a range of materials that the igubal® range can be made of so it depends on the application. The standard housing is igumid G and the balls tend to be iglidur® J or W300. However there are a large range of materials available.
This depends on the application however, they have a high tensile strength and can take on high radial loads.
Monday to Friday from 8am - 8pm.
24h