Plastic plates by igus® are resistant to wear and are self-lubricating. They are available in various iglidur® materials, each of which have individual properties to meet different requirements of use and the environment. Properties include heat-resistance, chemical-resistance, FDA-compliance and low coefficient of friction. All components are rigorously tested in our test lab. The plastic sheets can be supplied cut to size, with thickness ranging from 2 mm to 40 mm and available in up to 7 standard sizes. View more materials available as plate strips here.
Plastic plates by igus® are highly wear resistant and hygienic, enabling them to be suitable for countless applications including medical equipment and food and packaging industries. The plastic sheets are available in several materials to meet requirements for different environments. Properties include; heat-resistance, FDA-compliance and chemical-resistance. They can be supplied cut to size, with thickness ranging from 2 mm to 40 mm and available in up to 7 standard sheet sizes.
All of our stock materials are easy to machine and enables customers to be able to create non standard parts quickly and easily.
Monday to Friday from 8am - 8pm.
24h