The first batch of the famous all-plastic igus bicycle is in production, while igus builds a high-volume production line. The day has finally come. After months of development, the igus:bike, a bicycle made of 92% plastic with a high proportion of recycled material, is in production. The first 100 bikes are being produced while igus […]
Through downsizing, the draw-e-chain saves 30% in costs in applications with occasional movement igus has launched the draw-e-chain for cable routing in drawers and pull-out applications like server racks. Thanks to its minimal structural design, this compact energy chain costs 30% less than that of the most cost-effective standard e-chains. This prevents costly oversizing, especially […]
igus launches a new lubrication-free material, for bearings needing higher running performance with high dynamic forces, ideal for heavy-duty applications. igus has developed plain bearings made from high-strength, fibre-wound materials – the igutex bearing family. These use carbon fibre embedded in the material and are used where very high impact loads occur and where injection-moulded […]